Quantity | Unit price |
---|---|
1000 - 9999 | $0.1725 |
10000 - 24999 | $0.1656 |
25000 + | $0.1595 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 7.9 mm |
---|---|
Compatible Cable Diameter Range | 0.312 in |
Compatible Panel Thickness Range | 0.8 - 4.7 mm |
Compatible Panel Thickness Range | 0.031 - 0.187 in |
Maximum Compatible Cable Diameter | 7.9 mm |
Maximum Compatible Cable Diameter | 0.312 in |
Maximum Compatible Panel Thickness | 4.7 mm |
Maximum Compatible Panel Thickness | 0.187 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Compatible Panel Thickness | 0.8 mm |
Minimum Compatible Panel Thickness | 0.031 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Adjustability | Fixed |
Colour | Natural |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Snap-In |
Style | 3 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.