Quantity | Unit price |
---|---|
1000 - 9999 | $0.2172 |
10000 - 24999 | $0.1581 |
25000 + | $0.1449 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 2.4 mm |
---|---|
Compatible Cable Diameter Range | 0.094 in |
Compatible Panel Thickness Range | 0.8 - 2.4 mm |
Compatible Panel Thickness Range | 0.031 - 0.094 in |
Maximum Compatible Cable Diameter | 2.4 mm |
Maximum Compatible Cable Diameter | 0.094 in |
Maximum Compatible Panel Thickness | 2.4 mm |
Maximum Compatible Panel Thickness | 0.094 in |
Maximum Operating Temperature | 65 °C |
Maximum Operating Temperature | 149 °F |
Minimum Compatible Panel Thickness | 0.8 mm |
Minimum Compatible Panel Thickness | 0.031 in |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Operating Temperature Range | 0 - 65 °C |
Operating Temperature Range | 32 - 149 °F |
Adjustability | Fixed |
Colour | Natural |
Material | PP |
Material Flammability Standard | UL94 HB |
Mounting Method | Clip On |
Style | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.