Quantity | Unit price |
---|---|
1000 - 9999 | $0.2676 |
10000 - 24999 | $0.2432 |
25000 + | $0.2229 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Door Thickness Range | 3.0 - 5.2 mm |
---|---|
Compatible Door Thickness Range | 0.118 - 0.205 in |
Compatible Hole Diameter Range | 7.5 - 7.7 mm |
Compatible Hole Diameter Range | 0.295 - 0.303 in |
Compatible Part Numbers (All) | SLG-2L-B, SLG-2L-W |
Rivet Type | Snap Latch Rivet |
Type | Mini Grip Plunger |
Full Material | Nylon 6/6 |
Colour | White |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.