Menu Search

Snap Latch Rivet - Mini Grip Plunger ; White ; PA ; Compatible Panel Thickness Range 3.0 - 5.2 mm | 0.118 - 0.205 in ; Head Diameter 8.3 mm | 0.327 in

Nylon 6/6 Plunger for use with coordinating Polycarbonate Grommet (sold separately). Creates a Snap Latch Rivet assembly for the securing and joining of two panels. Designed for fast and easy installation or removal by hand, by simply snapping in and out of place. Ideal for applications that require maintenance work.
Item code:

SLPB-3M-W

9000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.2504
10000 - 24999 $0.2274
25000 + $0.2085
Standard pack: 1000

Order in multiple of 1000

Total price:

$250.40

1000 x $0.2504

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Rivet Type Snap Latch Rivet
Type Mini Grip Plunger
Full Material Nylon 6/6
Colour White

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us