Quantity | Unit price |
---|---|
10 - 49 | $10.4232 |
50 - 999 | $6.7541 |
1000 + | $5.0982 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 2.5 mm |
---|---|
Compatible Hex Key Size | 0.098 in |
Head Diameter | 5.5 mm |
Head Diameter | 0.217 in |
Head Height | 3.0 mm |
Head Height | 0.118 in |
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Thread Size | M3 |
Colour | Light Brown |
Full Material | Polyether Ether Ketone |
Head Type | Socket Head |
Drive Type | Hexagonal Drive |
Screw Type | Head Screw |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.