Quantity | Unit price |
---|---|
500 - 999 | $0.372 |
1000 - 4999 | $0.3348 |
5000 - 9999 | $0.3014 |
10000 + | $0.2712 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 8.0 mm |
---|---|
Compatible Hex Key Size | 0.315 in |
Thread Length | 13.0 mm |
Thread Length | 0.512 in |
Thread Size | M10 |
Colour | Natural |
Full Material | Polyamide 66 |
Head Type | Socket Head |
Drive Type | Hexagonal Drive |
Screw Type | Cap Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.