Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
---|---|---|---|---|---|---|
$0.1475 - $0.3356 | 11400 In stock |
1/4-20
|
|
0.750 in
19.1 mm
|
||
$0.1491 - $0.3396 | 11000 In stock |
1/4-20
|
|
1.000 in
25.4 mm
|
||
$0.128 - $0.2916 | 50500 In stock |
#10-32
|
|
1.000 in
25.4 mm
|
||
$0.3575 - $0.8136 | 6500 In stock |
5/16-18
|
|
|
||
$0.0788 - $0.1311 | 17000 In stock |
#4-40 [Form]
|
|
1.000 in
25.4 mm
|
||
$0.0833 - $0.0873 | 8000 In stock |
#8-32
|
|
0.500 in
12.7 mm
|
||
$0.0788 - $0.1311 | 21000 In stock |
#4-40 [Form]
|
|
0.500 in
12.7 mm
|
||
$0.0788 - $0.1311 | 1000 In stock |
#6-32
|
|
1.000 in
25.4 mm
|
||
$0.0623 - $0.0875 | 11000 In stock |
#10-32
|
|
0.500 in
12.7 mm
|
||
$0.3371 - $0.3707 | 7000 In stock |
5/16-18
|
|
1.000 in
25.4 mm
|
||
$0.0788 - $0.1311 | 17618 In stock |
#6-32
|
|
0.500 in
12.7 mm
|
||
$0.1299 - $0.2955 | 500 In stock |
#8-32
|
|
2.000 in
50.8 mm
|
||
$0.3318 - $0.365 | 3000 In stock |
5/16-18
|
|
0.750 in
19.1 mm
|
||
$0.1211 - $0.2753 | 500 In stock |
#8-32
|
|
1.500 in
38.1 mm
|
||
$0.0623 - $0.0875 | 142000 In stock |
#10-24
|
|
0.250 in
6.4 mm
|
||
$0.0623 - $0.0875 | Request the lead time here |
#10-24
|
|
0.625 in
15.9 mm
|
||
$0.1319 - $0.30 | 500 In stock |
#10-24
|
|
1.500 in
38.1 mm
|
||
$0.0623 - $0.0875 | Request the lead time here |
#10-32
|
|
0.313 in
8 mm
|
||
$0.1331 - $0.303 | Request the lead time here |
#10-32
|
|
0.813 in
20.7 mm
|
||
$0.1319 - $0.30 | Request the lead time here |
#10-32
|
|
1.500 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.