Quantity | Unit price |
---|---|
1 - 499 | $0.788 |
500 - 999 | $0.3951 |
1000 - 4999 | $0.1578 |
5000 - 49999 | $0.0704 |
50000 - 99999 | $0.0668 |
100000 + | $0.063 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 25.4 mm |
---|---|
Flange Diameter | 1.000 in |
Overall Height | 9 mm |
Overall Height | 0.355 in |
Colour | Blue |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.