Quantity | Unit price |
---|---|
1 - 199 | $1.7463 |
200 - 399 | $0.8721 |
400 - 1999 | $0.35 |
2000 - 19999 | $0.1551 |
20000 - 39999 | $0.1473 |
40000 + | $0.1398 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 52.3 mm |
---|---|
Flange Diameter | 2.060 in |
Overall Height | 10.9 mm |
Overall Height | 0.430 in |
Colour | Blue |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.