Soft Knurled Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly or transportation. They have a knurled exterior and are manufacured from a soft, durable TPE that provides a better grip and a tight fit. Protects pipe ends from damage, and keeps dirt and debris out.
Easy to install and remove. They can operate in a temperature from -60 C up to 135 C.
Commonly used in plumbing, HVAC, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | ID | Thread Size | D | H | Thread Standard | View |
---|---|---|---|---|---|---|---|---|
$0.4626 - $0.7197 | Request the lead time here |
1.626 in
41.3 mm
|
M40;1.1/4";1.1/2"
|
1.626 in
41.3 mm
|
0.819 in
20.8 mm
|
UNF Threads
|
||
$0.4166 - $0.648 | 3000 In stock |
1.394 in
35.4 mm
|
M32-M36;1";1.3/8"
|
1.394 in
35.4 mm
|
0.846 in
21.5 mm
|
Metric Threads
|
||
$1.0809 - $1.6815 | Request the lead time here |
2.441 in
62.0 mm
|
M56-M58;2"
|
2.441 in
62.0 mm
|
1.102 in
28.0 mm
|
Metric Threads
|
||
$0.1766 - $0.2747 | 6000 In stock |
0.819 in
20.8 mm
|
M20-M22;1/2"
|
0.819 in
20.8 mm
|
0.732 in
18.6 mm
|
Metric Threads
|
||
$0.1161 - $0.1806 | 10000 In stock |
0.512 in
13.0 mm
|
M14;1/2"-9/16";1/4"
|
0.512 in
13.0 mm
|
0.488 in
12.4 mm
|
UNF Threads
|
||
$0.1364 - $0.2121 | 10000 In stock |
0.681 in
17.3 mm
|
M169;5/8";3/8"
|
0.681 in
17.3 mm
|
0.512 in
13.0 mm
|
UNF Threads
|
||
$0.2663 - $0.4142 | 3000 In stock |
1.008 in
25.6 mm
|
M25-M26;3/4"
|
1.008 in
25.6 mm
|
0.866 in
22.0 mm
|
Metric Threads
|
||
$0.7046 - $1.0961 | 1000 In stock |
1.909 in
48.5 mm
|
M50;1.1/2"
|
1.909 in
48.5 mm
|
1.039 in
26.4 mm
|
UNF Threads
|
||
$0.1145 - $0.1781 | Request the lead time here |
0.445 in
11.3 mm
|
M10-M12;3/8"-7/16";1/8"
|
0.445 in
11.3 mm
|
0.488 in
12.4 mm
|
UNF Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue