Swivel Foot Spindle Assemblies are ideal for use where a large area needs clamped. Use this alternative spindle assembly when the clamping force needs to be spread over a larger area and surface area than covered by the spindle provided with the toggle clamp.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Cap Diameter | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|---|
493820 | $5.50 - $6.40 | 21 In stock |
0.472 in
12.0 mm
|
M5
|
1.575 in
40.0 mm
|
0.957 in
24.3 mm
|
|
$9.80 - $11.50 | 19 In stock |
0.787 in
20.0 mm
|
M8
|
2.559 in
65.0 mm
|
1.961 in
49.8 mm
|
||
$7.60 - $8.90 | 4 In stock |
0.472 in
12.0 mm
|
M6
|
1.969 in
50.0 mm
|
1.48 in
37.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.