Menu Search

Spiral Wrap Hose Protectors - Mining Safety Approved

In stock

Spiralguard or Spiral Wrap are made from a flame retardant and anti-static HDPE and protect hydraulic, pneumatic and industrial hose assemblies in applications that require mining safety approved products like underground mining. This product has exceptional anti-crushing performance and high abrasion resistance which reduces risk of industrial injury and is suitable for wrapping single or multiple hoses. Proven in arduous conditions. Patented product.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability For Use With Wrap Inside Diameter View
$415.70 - $489.90 Request the lead time here
-6 and -8 Hydraulic Hose
$362.00 - $425.10 Request the lead time here
-6 Hydraulic Hose
$763.20 - $897.80 11 In stock
-20 Hydraulic Hose
$1,782.00 - $2,088.50 26 In stock
-48 Hydraulic Hose
$1,040.30 - $1,223.80 1 In stock
-24 Hydraulic Hose
$501.60 - $591.40 21 In stock
-10 and -12 Hydraulic Hose
$934.90 - $1,100.80 1 In stock
-64 Hydraulic Hose
$312.30 - $367.00 1 In stock
-4 Hydraulic Hose
$589.50 - $692.90 127 In stock
-16 Hydraulic Hose
$1,421.00 - $1,670.80 31 In stock
-32 Hydraulic Hose
Spiral Wrap Hose Protector - Wrap Inside Diameter - 19 mm | 0.748 in ; 65.6 ft

SGX25FRASA

Price Range
$489.90 - $415.70

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    65.6 ft
  • Colour
    Grey
  • For Use With
    -6 and -8 Hydraulic Hose
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Spiral Wrap Hose Protector - Wrap Inside Diameter - 15 mm | 0.591 in ; 65.6 ft

SGX20FRASA

Price Range
$425.10 - $362.00

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    65.6 ft
  • Colour
    Grey
  • For Use With
    -6 Hydraulic Hose
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Spiral Wrap Hose Protector - Wrap Inside Diameter - 38 mm | 1.496 in ; 65.6 ft

SGX50FRASA

Price Range
$897.80 - $763.20

Stock Levels
11 In stock
Attributes
  • Roll Length
    65.6 ft
  • Colour
    Grey
  • For Use With
    -20 Hydraulic Hose
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Spiral Wrap Hose Protector - Wrap Inside Diameter - 70.5 mm | 2.776 in ; 65.6 ft

SGX90FRASA

Price Range
$2,088.50 - $1,782.00

Stock Levels
26 In stock
Attributes
  • Roll Length
    65.6 ft
  • Colour
    Grey
  • For Use With
    -48 Hydraulic Hose
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Spiral Wrap Hose Protector - Wrap Inside Diameter - 47 mm | 1.850 in ; 65.6 ft

SGX63FRASA

Price Range
$1,223.80 - $1,040.30

Stock Levels
1 In stock
Attributes
  • Roll Length
    65.6 ft
  • Colour
    Grey
  • For Use With
    -24 Hydraulic Hose
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Spiral Wrap Hose Protector - Wrap Inside Diameter - 23 mm | 0.906 in ; 65.6 ft

SGX32FRASA

Price Range
$591.40 - $501.60

Stock Levels
21 In stock
Attributes
  • Roll Length
    65.6 ft
  • Colour
    Grey
  • For Use With
    -10 and -12 Hydraulic Hose
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Spiral Wrap Hose Protector - Wrap Inside Diameter - 84 mm | 3.307 in ; 32.8 ft

SGX110FRASA

Price Range
$1,100.80 - $934.90

Stock Levels
1 In stock
Attributes
  • Roll Length
    32.8 ft
  • Colour
    Grey
  • For Use With
    -64 Hydraulic Hose
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Spiral Wrap Hose Protector - Wrap Inside Diameter - 12 mm | 0.472 in ; 65.6 ft

SGX16FRASA

Price Range
$367.00 - $312.30

Stock Levels
1 In stock
Attributes
  • Roll Length
    65.6 ft
  • Colour
    Grey
  • For Use With
    -4 Hydraulic Hose
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Spiral Wrap Hose Protector - Wrap Inside Diameter - 30.5 mm | 1.201 in ; 65.6 ft

SGX40FRASA

Price Range
$692.90 - $589.50

Stock Levels
127 In stock
Attributes
  • Roll Length
    65.6 ft
  • Colour
    Grey
  • For Use With
    -16 Hydraulic Hose
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Spiral Wrap Hose Protector - Wrap Inside Diameter - 61 mm | 2.402 in ; 65.6 ft

SGX75FRASA

Price Range
$1,670.80 - $1,421.00

Stock Levels
31 In stock
Attributes
  • Roll Length
    65.6 ft
  • Colour
    Grey
  • For Use With
    -32 Hydraulic Hose
  • Full Material
    High Density Polyethylene
  • Material
    HDPE