Quantity | Unit price |
---|---|
1 - 9 | $494.85 |
10 + | $445.37 |
Pitch Length | 101.6 mm |
---|---|
Pitch Length | 4.000 in |
Roll Length | 4.6 m |
Roll Length | 15 ft |
Wall Thickness | 6.4 mm |
Wall Thickness | 0.250 in |
Colour | Black |
For Use With | -96 Hydraulic Hose |
Full Material | High Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 152.4 mm |
Compatible Hose Diameter | 6.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.