Quantity | Unit price |
---|---|
1 - 9 | $326.57 |
10 + | $293.91 |
Pitch Length | 26.4 mm |
---|---|
Pitch Length | 1.040 in |
Roll Length | 30.5 m |
Roll Length | 100 ft |
Wall Thickness | 3 mm |
Wall Thickness | 0.118 in |
Colour | Black |
For Use With | -10 and -12 Hydraulic Hose |
Full Material | High Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 25.8 mm |
Compatible Hose Diameter | 1.014 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.