Menu Search

Spiral Wrap Hose Protectors

In stock

Spiralguard or spiral wrap is suitable for the protection of most types of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries. It has excellent recovery memory to maximize the hose coverage and exceptional anti-crushing performance. It maintains a high abrasion resistance which has been proven in arduous conditions and has a good resistance to UV rays. Spiralguard is suitable for wrapping single hoses or multiple hose bundles and comes conveniently in rolls packed in cartons for easy storage.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability For Use With Compatible Hose Diameter View
SGX75MA $245.35 - $272.61 Request the lead time here
-32 Hydraulic Hose
2.457 in
$209.63 - $232.93 36 In stock
-2 and -3 Hydraulic Hose
$251.55 - $279.50 Request the lead time here
-4 Hydraulic Hose
0.500 in
$274.61 - $305.13 69 In stock
-4, -5 and -6 Hydraulic Hose
0.629 in
$347.98 - $386.64 32 In stock
-6 and -8 Hydraulic Hose
0.811 in
$482.14 - $535.71 16 In stock
-10 and -12 Hydraulic Hose
1.062 in
SGX140B-09 $482.99 - $536.65 5 In stock
Bundle smaller hoses
5.039 in
$353.85 - $393.17 Request the lead time here
-24 Hydraulic Hose, Bundle Smaller Hoses
$684.21 - $760.24 Request the lead time here
-48 Hydraulic Hose, Bundle Smaller Hoses
$603.73 - $670.81 Request the lead time here
-64 Hydraulic Hose, bundle smaller hoses
4.488 in
$100.61 - $111.79 27 In stock
-4 Hydraulic Hose
0.500 in
$109.85 - $122.05 32 In stock
-4, -5 and -6 Hydraulic Hose
0.629 in
$139.31 - $154.79 34 In stock
-6 and -8 Hydraulic Hose
$192.85 - $214.28 42 In stock
-10 and -12 Hydraulic Hose
1.062 in
$236.45 - $262.72 20 In stock
-14 Hydraulic Hose, Bundle Smaller Hoses
$309.42 - $343.80 Request the lead time here
-20 Hydraulic Hose, Bundle Smaller Hoses
1.732 in
$429.32 - $477.02 Request the lead time here
-32 and -36 Hydraulic Hose, Bundle Smaller Hoses
2.637 in
$482.98 - $536.64 10 In stock
-56 Hydraulic Hose, Bundle Smaller Hoses
$209.63 - $232.93 35 In stock
-2 and -3 Hydraulic Hose
$251.55 - $279.50 Request the lead time here
-4 Hydraulic Hose
0.500 in
  • of 3
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 62.4 mm | 2.457 in ; 50 ft

SGX75MA

Price Range
$272.61 - $245.35

Stock Levels
Request the lead time here
Attributes
  • Pitch Length
    1.610 in
  • Roll Length
    50 ft
  • Wall Thickness
    0.125 in
  • Colour
    Black
  • For Use With
    -32 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; ; 20.0 m

1437070

Price Range
$232.93 - $209.63

Stock Levels
36 In stock
Attributes
  • Pitch Length
    0.393 in
  • Roll Length
    65.617 ft
  • Wall Thickness
    0.060 in
  • Colour
    Black
  • For Use With
    -2 and -3 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 12.7 mm | 0.500 in ; 50 m

SGX16B-50

Price Range
$279.50 - $251.55

Stock Levels
Request the lead time here
Attributes
  • Pitch Length
    0.472 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.067 in
  • Colour
    Black
  • For Use With
    -4 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 16 mm | 0.629 in ; 50 m

SGX20B-50

Price Range
$305.13 - $274.61

Stock Levels
69 In stock
Attributes
  • Pitch Length
    0.629 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.098 in
  • Colour
    Black
  • For Use With
    -4, -5 and -6 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 20.6 mm | 0.811 in ; 50 m

SGX25B-50

Price Range
$386.64 - $347.98

Stock Levels
32 In stock
Attributes
  • Pitch Length
    0.787 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.106 in
  • Colour
    Black
  • For Use With
    -6 and -8 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 27 mm | 1.062 in ; 50 m

SGX32B-50

Price Range
$535.71 - $482.14

Stock Levels
16 In stock
Attributes
  • Pitch Length
    0.866 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.098 in
  • Colour
    Black
  • For Use With
    -10 and -12 Hydraulic Hose
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 128 mm | 5.039 in ; 9 m

SGX140B-09

Price Range
$536.65 - $482.99

Stock Levels
5 In stock
Attributes
  • Pitch Length
    2.165 in
  • Roll Length
    29.528 ft
  • Wall Thickness
    0.236 in
  • Colour
    Black
  • For Use With
    Bundle smaller hoses
Spiral Wrap Hose Protector - Black ; HDPE ; ; 65.0 ft

1437077

Price Range
$393.17 - $353.85

Stock Levels
Request the lead time here
Attributes
  • Pitch Length
    1.457 in
  • Roll Length
    65.0 ft
  • Colour
    Black
  • For Use With
    -24 Hydraulic Hose, Bundle Smaller Hoses
  • Full Material
    High Density Polyethylene
Spiral Wrap Hose Protector - Black ; HDPE ; ; 65.0 ft

1437079

Price Range
$760.24 - $684.21

Stock Levels
Request the lead time here
Attributes
  • Pitch Length
    1.771 in
  • Roll Length
    65.0 ft
  • Colour
    Black
  • For Use With
    -48 Hydraulic Hose, Bundle Smaller Hoses
  • Full Material
    High Density Polyethylene
Spiral Wrap Hose Protector - Black ; HDPE ; Compatible Hose Diameter - 114 mm | 4.488 in ; 12 m

SGX125B-12

Price Range
$670.81 - $603.73

Stock Levels
Request the lead time here
Attributes
  • Pitch Length
    2.165 in
  • Roll Length
    39.37 ft
  • Wall Thickness
    0.238 in
  • Colour
    Black
  • For Use With
    -64 Hydraulic Hose, bundle smaller hoses
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 12.7 mm | 0.500 in ; 65.0 ft

1437082

Price Range
$111.79 - $100.61

Stock Levels
27 In stock
Attributes
  • Pitch Length
    0.472 in
  • Roll Length
    65.0 ft
  • Wall Thickness
    0.067 in
  • Colour
    Yellow
  • For Use With
    -4 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 16 mm | 0.629 in ; 65.0 ft

1437083

Price Range
$122.05 - $109.85

Stock Levels
32 In stock
Attributes
  • Pitch Length
    0.629 in
  • Roll Length
    65.0 ft
  • Wall Thickness
    0.078 in
  • Colour
    Yellow
  • For Use With
    -4, -5 and -6 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; ; 65.0 ft

1437084

Price Range
$154.79 - $139.31

Stock Levels
34 In stock
Attributes
  • Pitch Length
    0.787 in
  • Roll Length
    65.0 ft
  • Wall Thickness
    0.086 in
  • Colour
    Yellow
  • For Use With
    -6 and -8 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 27 mm | 1.062 in ; 65.0 ft

1437085

Price Range
$214.28 - $192.85

Stock Levels
42 In stock
Attributes
  • Pitch Length
    0.866 in
  • Roll Length
    65.0 ft
  • Wall Thickness
    0.098 in
  • Colour
    Yellow
  • For Use With
    -10 and -12 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; ; 65.0 ft

1437086

Price Range
$262.72 - $236.45

Stock Levels
20 In stock
Attributes
  • Pitch Length
    1.063 in
  • Roll Length
    65.0 ft
  • Wall Thickness
    0.106 in
  • Colour
    Yellow
  • For Use With
    -14 Hydraulic Hose, Bundle Smaller Hoses
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 44 mm | 1.732 in ; 65.0 ft

1437087

Price Range
$343.80 - $309.42

Stock Levels
Request the lead time here
Attributes
  • Pitch Length
    1.181 in
  • Roll Length
    65.0 ft
  • Colour
    Yellow
  • For Use With
    -20 Hydraulic Hose, Bundle Smaller Hoses
  • Full Material
    High Density Polyethylene
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 67 mm | 2.637 in ; 65.0 ft

1437089

Price Range
$477.02 - $429.32

Stock Levels
Request the lead time here
Attributes
  • Pitch Length
    1.654 in
  • Roll Length
    65.0 ft
  • Colour
    Yellow
  • For Use With
    -32 and -36 Hydraulic Hose, Bundle Smaller Hoses
  • Full Material
    High Density Polyethylene
Spiral Wrap Hose Protector - Yellow ; HDPE ; ; 39.0 ft

1437091

Price Range
$536.64 - $482.98

Stock Levels
10 In stock
Attributes
  • Pitch Length
    1.968 in
  • Roll Length
    39.0 ft
  • Colour
    Yellow
  • For Use With
    -56 Hydraulic Hose, Bundle Smaller Hoses
  • Full Material
    High Density Polyethylene
Spiral Wrap Hose Protector - Yellow ; HDPE ; ; 164.0 ft

1437081

Price Range
$232.93 - $209.63

Stock Levels
35 In stock
Attributes
  • Pitch Length
    0.393 in
  • Roll Length
    164.0 ft
  • Wall Thickness
    0.060 in
  • Colour
    Yellow
  • For Use With
    -2 and -3 Hydraulic Hose
Spiral Wrap Hose Protector - Yellow ; HDPE ; Compatible Hose Diameter - 12.7 mm | 0.500 in ; 50 m

SGX16Y-50

Price Range
$279.50 - $251.55

Stock Levels
Request the lead time here
Attributes
  • Pitch Length
    0.472 in
  • Roll Length
    164.042 ft
  • Wall Thickness
    0.067 in
  • Colour
    Yellow
  • For Use With
    -4 Hydraulic Hose