Menu Search

Spring Loaded Removable Concealed Hinges

In stock

Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Mounting Orientation Finish Body Material View
$5.80 - $7.70 2710 In stock
2.303 in
Silver
Right Handed
Zinc Plated
Steel
$5.80 - $7.70 2748 In stock
2.303 in
Silver
Left Handed
Zinc Plated
Steel
$0.60 - $0.80 Request the lead time here
0.709 in
Natural
Right & Left handed
Steel
$4.20 - $4.20 383 In stock
2.657 in
Copper Apearance
Universal
Copper Plated
Steel
$9.10 - $12.20 500 In stock
2.303 in
Silver
Left Handed
Natural
Stainless Steel
$3.70 - $4.70 331 In stock
1.138 in
Black
Universal
Nylon
$9.10 - $12.20 546 In stock
2.303 in
Silver
Right Handed
Natural
Stainless Steel
$14.30 - $19.10 500 In stock
3.307 in
Silver
Right Handed
Natural
Stainless Steel
389 $3.40 - $4.00 527 In stock
1.26 in
Black
Universal
No Finish
Nylon
$3.40 - $3.40 300 In stock
2.028 in
Copper Apearance
Universal
Copper Plated
Steel
N/A - Overall Length - 58.5 mm | 2.303 in ; Maximum Rotation - 135 ° ; Pin Length - 58.5 mm | 2.303 in ; Pin Diameter - 4.0 mm | 0.157 in

289631001

Price Range
$7.70 - $5.80

Stock Levels
2710 In stock
Attributes
  • Overall Length
    2.303 in
  • Overall Width
    0.512 in
  • Pin Diameter
    0.157 in
  • Pin Length
    2.303 in
  • Body Material
    Steel
N/A - Overall Length - 58.5 mm | 2.303 in ; Maximum Rotation - 135 ° ; Pin Length - 58.5 mm | 2.303 in ; Pin Diameter - 4.0 mm | 0.157 in

289631002

Price Range
$7.70 - $5.80

Stock Levels
2748 In stock
Attributes
  • Overall Length
    2.303 in
  • Overall Width
    0.512 in
  • Pin Diameter
    0.157 in
  • Pin Length
    2.303 in
  • Body Material
    Steel
Concealed Hinge - Overall Length - 18.0 mm | 0.709 in ; Overall Width - 10.0 mm | 0.394 in ; Mounting Orientation-Right & Left handed

32003192

Price Range
$0.80 - $0.60

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.709 in
  • Overall Width
    0.394 in
  • Body Material
    Steel
  • Coating
    Zinc Plated
  • Colour
    Natural
Spring Loaded Pin Hinges - Overall Length - 67.5 mm | 2.657 in ; Maximum Rotation - 110 ° ; Pin Length - 14.5 mm | 0.571 in ; Pin Diameter - 9.0 mm | 0.354 in

18915

Price Range
$4.20 - $4.20

Stock Levels
383 In stock
Attributes
  • Overall Length
    2.657 in
  • Overall Width
    0.591 in
  • Pin Diameter
    0.354 in
  • Pin Length
    0.571 in
  • Body Material
    Steel
N/A - Overall Length - 58.5 mm | 2.303 in ; Maximum Rotation - 135 ° ; Pin Length - 58.5 mm | 2.303 in ; Pin Diameter - 4.0 mm | 0.157 in

289401002

Price Range
$12.20 - $9.10

Stock Levels
500 In stock
Attributes
  • Overall Length
    2.303 in
  • Overall Width
    0.512 in
  • Pin Diameter
    0.157 in
  • Pin Length
    2.303 in
  • Body Material
    Stainless Steel
Spring Loaded Pin Hinges - Overall Length - 28.9 mm | 1.138 in ; Maximum Rotation - 110 ° ; Pin Length - 8.4 mm | 0.331 in ; Pin Diameter - 6.0 mm | 0.236 in

089

Price Range
$4.70 - $3.70

Stock Levels
331 In stock
Attributes
  • Overall Length
    1.138 in
  • Overall Width
    0.579 in
  • Pin Diameter
    0.236 in
  • Pin Length
    0.331 in
  • Body Material
    Nylon
N/A - Overall Length - 58.5 mm | 2.303 in ; Maximum Rotation - 135 ° ; Pin Length - 58.5 mm | 2.303 in ; Pin Diameter - 4.0 mm | 0.157 in

289401001

Price Range
$12.20 - $9.10

Stock Levels
546 In stock
Attributes
  • Overall Length
    2.303 in
  • Overall Width
    0.512 in
  • Pin Diameter
    0.157 in
  • Pin Length
    2.303 in
  • Body Material
    Stainless Steel
N/A - Overall Length - 84.0 mm | 3.307 in ; Maximum Rotation - 135 ° ; Pin Length - 84.0 mm | 3.307 in ; Pin Diameter - 5.0 mm | 0.197 in

289402001

Price Range
$19.10 - $14.30

Stock Levels
500 In stock
Attributes
  • Overall Length
    3.307 in
  • Overall Width
    0.709 in
  • Pin Diameter
    0.197 in
  • Pin Length
    3.307 in
  • Body Material
    Stainless Steel
Concealed Hinge - Overall Length - 32.0 mm | 1.26 in; 110 °; Nylon; Black

389

Price Range
$4.00 - $3.40

Stock Levels
527 In stock
Attributes
  • Overall Length
    1.26 in
  • Pin Diameter
    0.138 in
  • Pin Length
    0.217 in
  • Body Material
    Nylon
  • Colour
    Black
Spring Loaded Pin Hinges - Overall Length - 51.5 mm | 2.028 in ; Maximum Rotation - 110 ° ; Pin Length - 10.0 mm | 0.394 in ; Pin Diameter - 6.0 mm | 0.236 in

18912

Price Range
$3.40 - $3.40

Stock Levels
300 In stock
Attributes
  • Overall Length
    2.028 in
  • Overall Width
    0.472 in
  • Pin Diameter
    0.236 in
  • Pin Length
    0.394 in
  • Body Material
    Steel