Square Domed Tube Insert Glides can accommodate any degree of leg angle . Designed to provide a finished, attractive look to items like furniture legs or other squared components. They are easy to instal and remove without screws or nails.It helps prevent damage to floors, or other surfaces as well as protect the tube from external elements.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| $0.441 - $1.2189 | 1000 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
18
|
||
| DFSQ081620A | $0.4821 - $2.9369 | 6566 In stock |
Black
|
LDPE
|
Polished
|
|
16-20
|
|
| $0.2739 - $1.7067 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.940 in
23.9 mm
|
18
|
||
| $0.2847 - $0.7895 | 15270 In stock |
Black
|
ABS
|
Polished
|
0.813 in
20.7 mm
|
16
|
||
| $0.309 - $1.9335 | 901 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
16
|
||
| $0.2675 - $1.6653 | 6159 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
18
|
||
| $0.3041 - $1.9046 | 1598 In stock |
Black
|
ABS
|
Polished
|
0.813 in
20.7 mm
|
18
|
||
| $0.2219 - $1.3857 | 4787 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
16
|
||
| $0.3041 - $1.9046 | 11133 In stock |
Black
|
ABS
|
Polished
|
0.813 in
20.7 mm
|
17
|
||
| DFSQ101620A | $0.50 - $3.0654 | 9998 In stock |
Black
|
LDPE
|
Polished
|
|
16-20
|
|
| $0.3776 - $2.361 | 1912 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
16
|
||
| $0.2411 - $0.6686 | 38629 In stock |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
18
|
||
| $0.4694 - $1.727 | 4715 In stock |
Black
|
LDPE
|
Polished
|
|
18-25
|
||
| $0.3456 - $2.1576 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
16
|
||
| $0.2957 - $1.8539 | 3762 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
18
|
||
| $0.3563 - $0.9872 | 1489 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
18
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue