Menu Search

Square End Caps - Vinyl

In stock

Square Vinyl End Caps are designed to fit the most popular sizes of square tubular steel. It offers protection against moisture, dirt, dust, UV rays and other weather contaminants. Its design provides a tight fit without tearing, splitting or shredding. The glossy and attractive finish makes this cap ideal for decorative end caps.

Its push-fit makes them quick and easy to install and remove. It can be used in the automotive, electrical, crafting applications, and medical industries.

  • Material: PVC
  • Colour: Black, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Tube Diameter Inside Length View
$0.6182 - $1.4316 531 In stock
2.000 in
0.500 in
$0.1247 - $0.7215 4493 In stock
0.312 in
0.500 in
$0.2684 - $1.554 948 In stock
0.750 in
1.000 in
$0.3356 - $1.9424 3855 In stock
1.250 in
0.500 in
  • of 2
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 50.8 mm | 2.000 in

DMSQ2000-1/2A

Price Range
$1.4316 - $0.6182

Stock Levels
531 In stock
Attributes
  • Inside Length
    0.500 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    2.000 in
  • Colour
    Black
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 7.9 mm | 0.312 in

DMSQ0312-1/2A

Price Range
$0.7215 - $0.1247

Stock Levels
4493 In stock
Attributes
  • Inside Length
    0.500 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.312 in
  • Colour
    Black
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 19.1 mm | 0.750 in

DMSQ0750-1A

Price Range
$1.554 - $0.2684

Stock Levels
948 In stock
Attributes
  • Inside Length
    1.000 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.750 in
  • Colour
    Black
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 31.8 mm | 1.250 in

DMSQ1250-1/2A

Price Range
$1.9424 - $0.3356

Stock Levels
3855 In stock
Attributes
  • Inside Length
    0.500 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    1.250 in
  • Colour
    Black