Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| SIG1255A | $0.1794 - $2.5104 | 7724 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.049 in
1.2 mm
|
18.0
|
|
| $0.2705 - $1.0526 | 20804 In stock |
Black
|
ABS
|
Polished
|
1.125 in
28.6 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.3044 - $4.248 | 1968 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.4584 - $6.4107 | 16016 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2705 - $1.0526 | 4219 In stock |
Black
|
ABS
|
Polished
|
1.125 in
28.6 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.3405 - $1.3229 | 14750 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| SIG1310A | $0.4298 - $6.0101 | 1535 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
11.0
|
|
| $0.2307 - $0.8498 | 5000 In stock |
Black
|
ABS
|
Polished
|
0.375 in
9.5 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2193 - $0.8085 | 2300 In stock |
Black
|
ABS
|
Polished
|
0.375 in
9.5 mm
|
0.042 in
1.1 mm
|
19.0
|
||
| $0.1232 - $1.7306 | 8808 In stock |
Black
|
ABS
|
Polished
|
0.625 in
15.9 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2393 - $0.8813 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.695 in
17.7 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.188 - $2.631 | 11316 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.120 in
3 mm
|
11.0
|
||
| 3783 In stock |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
0.065 in
1.7 mm
|
16.0
|
|||
| $0.2633 - $1.6992 | 9010 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.2139 - $0.7869 | 13325 In stock |
Black
|
ABS
|
Polished
|
0.725 in
18.4 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.56 - $7.8443 | 790 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $2.0493 - $7.9652 | 2410 In stock |
Black
|
ABS
|
Polished
|
3.000 in
76.2 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.6392 - $1.2452 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
0.622 in
15.8 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.096 - $1.269 | 28037 In stock |
Black
|
LDPE
|
Polished
|
0.500 in
12.7 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $1.587 - $3.0873 | 7966 In stock |
Black
|
LDPE
|
Chrome
|
1 in
25.4 mm
|
2.000 in
50.8 mm
|
14-19
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue