Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1623 - $2.2892 | 494 In stock |
Black
|
HDPE
|
Textured
|
1.248 in
31.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.1377 - $1.9277 | 4012 In stock |
Black
|
HDPE
|
Textured
|
0.748 in
19.0 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.1636 - $2.3064 | Request the lead time here |
Black
|
HDPE
|
Textured
|
1 in
25.4 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.0815 - $1.1463 | Request the lead time here |
Black
|
HDPE
|
Textured
|
1.114 in
28.3 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.1113 - $1.568 | Request the lead time here |
Black
|
HDPE
|
Textured
|
0.622 in
15.8 mm
|
0.065 in
1.7 mm
|
16-20
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue