Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Item Code | Price range | Availability | Maximum Compatible Thickness | Colour | Material | Finish | Compatible Tube Size | Compatible Tube Gauge | View |
|---|---|---|---|---|---|---|---|---|---|
| $0.2355 - $3.125 | Request the lead time here |
|
Black
|
HDPE
|
Textured
|
1 in
25.4 mm
|
14-20
|
||
| $0.1178 - $1.5533 | Request the lead time here |
|
Black
|
HDPE
|
Textured
|
1.114 in
28.3 mm
|
16-20
|
||
| $0.1983 - $2.612 | 4012 In stock |
|
Black
|
HDPE
|
Textured
|
0.748 in
19.0 mm
|
16-20
|
||
| $0.1511 - $2.1245 | Request the lead time here |
|
Black
|
HDPE
|
Textured
|
0.622 in
15.8 mm
|
16-20
|
||
| $0.2201 - $3.1017 | 994 In stock |
|
Black
|
HDPE
|
Textured
|
1.248 in
31.7 mm
|
14-20
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue