Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| SIG1255A | $0.1794 - $2.5104 | 7724 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.049 in
1.2 mm
|
18.0
|
|
| $0.2016 - $0.7847 | Request the lead time here |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.035 in
0.9 mm
|
22.0
|
||
| $0.3405 - $1.3229 | 1940 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
0.109 in
2.8 mm
|
12.0
|
||
| $0.4298 - $6.0101 | 1318 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.134 in
3.4 mm
|
10.0
|
||
| $0.2705 - $1.0526 | 20804 In stock |
Black
|
ABS
|
Polished
|
1.125 in
28.6 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2016 - $0.7847 | 6752 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.035 in
0.9 mm
|
20.0
|
||
| $0.1636 - $2.3064 | Request the lead time here |
Black
|
HDPE
|
Textured
|
1 in
25.4 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.2393 - $0.8813 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.725 in
18.4 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2261 - $3.186 | 862 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.1623 - $2.2892 | 494 In stock |
Black
|
HDPE
|
Textured
|
1.248 in
31.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| 3783 In stock |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
0.065 in
1.7 mm
|
16.0
|
|||
| $0.4947 - $1.9308 | 11926 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $0.1779 - $2.4887 | 1668 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.058 in
1.5 mm
|
17.0
|
||
| $0.2583 - $0.9558 | 7850 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.072 in
1.8 mm
|
15.0
|
||
| $0.6773 - $2.6334 | 2549 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.6392 - $1.2452 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
0.622 in
15.8 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.2466 - $3.2343 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.2177 - $3.0608 | 123994 In stock |
Black
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.2721 - $3.8337 | 62037 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.1934 - $2.7033 | 6154 In stock |
Black
|
LDPE
|
Polished
|
0.787 in
20.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue