Quantity | Unit price |
---|---|
50 - 499 | $5.9135 |
500 - 4999 | $5.3222 |
5000 + | $4.79 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Cable Bundle Diameter | 380.0 mm |
---|---|
Maximum Cable Bundle Diameter | 14.961 in |
Minimum Loop Tensile Strength | 45.4 kg |
Minimum Loop Tensile Strength | 100 lbs |
Overall Length | 1250.0 mm |
Overall Length | 49.213 in |
Colour | Natural |
Material | Stainless Steel |
Type | Standard Tie |
UL/CSA Description | UL E309388 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.