Quantity | Unit price |
---|---|
100 - 5999 | $0.569 |
6000 - 11999 | $0.5412 |
12000 - 17999 | $0.5106 |
18000 - 23999 | $0.4832 |
24000 + | $0.4557 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 133.1 mm |
---|---|
Cable Bundle Diameter Range | 5.240 in |
Maximum Cable Bundle Diameter | 133.1 mm |
Maximum Cable Bundle Diameter | 5.240 in |
Minimum Loop Tensile Strength | 79.4 kg |
Minimum Loop Tensile Strength | 175 lbs |
Overall Length | 450.1 mm |
Overall Length | 17.720 in |
Overall Width | 7.9 mm |
Overall Width | 0.310 in |
Certification | UL |
Colour | Black |
Material | Nylon |
Special Features | UV Stabilized |
Special Features | Weather Resistant |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.