Quantity | Unit price |
---|---|
25 - 999 | $1.4646 |
1000 - 2499 | $1.4157 |
2500 - 4999 | $1.3667 |
5000 + | $1.3266 |
Cable Bundle Diameter Range | 277.1 mm |
---|---|
Cable Bundle Diameter Range | 10.910 in |
Maximum Cable Bundle Diameter | 277.1 mm |
Maximum Cable Bundle Diameter | 10.910 in |
Minimum Loop Tensile Strength | 79.4 kg |
Minimum Loop Tensile Strength | 175 lbs |
Overall Length | 914.4 mm |
Overall Length | 36.000 in |
Overall Width | 8.9 mm |
Overall Width | 0.350 in |
Colour | Black |
Material | Nylon |
Special Features | UV Stabilized |
Special Features | Weather Resistant |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.