Quantity | Unit price |
---|---|
1000 - 11999 | $0.1025 |
12000 - 23999 | $0.095 |
24000 - 35999 | $0.092 |
36000 - 47999 | $0.0893 |
48000 - 59999 | $0.0863 |
60000 - 119999 | $0.0828 |
120000 + | $0.0746 |
Cable Bundle Diameter Range | 83.1 mm |
---|---|
Cable Bundle Diameter Range | 3.270 in |
Maximum Cable Bundle Diameter | 83.1 mm |
Maximum Cable Bundle Diameter | 3.270 in |
Minimum Loop Tensile Strength | 18.1 kg |
Minimum Loop Tensile Strength | 40 lbs |
Overall Length | 300 mm |
Overall Length | 11.810 in |
Overall Width | 3.6 mm |
Overall Width | 0.140 in |
Colour | Black |
Material | Nylon |
Special Features | UV Stabilized |
Special Features | Weather Resistant |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.