Quantity | Unit price |
---|---|
1000 - 4999 | $0.1419 |
5000 - 9999 | $0.1122 |
10000 - 24999 | $0.0968 |
25000 - 49999 | $0.0774 |
50000 - 99999 | $0.0593 |
100000 + | $0.0545 |
Cable Bundle Diameter Range | 53.3 mm |
---|---|
Cable Bundle Diameter Range | 2.100 in |
Maximum Cable Bundle Diameter | 53.3 mm |
Maximum Cable Bundle Diameter | 2.100 in |
Minimum Loop Tensile Strength | 18.1 kg |
Minimum Loop Tensile Strength | 40 lbs |
Overall Length | 205 mm |
Overall Length | 8.070 in |
Overall Width | 3.6 mm |
Overall Width | 0.140 in |
Colour | Black |
Material | Nylon |
Special Features | UV Stabilized |
Special Features | Weather Resistant |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.