Quantity | Unit price |
---|---|
1000 - 15999 | $0.1563 |
16000 - 31999 | $0.1451 |
32000 - 47999 | $0.14 |
48000 - 63999 | $0.1361 |
64000 + | $0.131 |
Cable Bundle Diameter Range | 113 mm |
---|---|
Cable Bundle Diameter Range | 4.450 in |
Maximum Cable Bundle Diameter | 113 mm |
Maximum Cable Bundle Diameter | 4.450 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 400.1 mm |
Overall Length | 15.750 in |
Overall Width | 4.6 mm |
Overall Width | 0.180 in |
Colour | Black |
Material | Nylon |
Special Features | UV Stabilized |
Special Features | Weather Resistant |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.