The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
---|---|---|---|---|---|---|
$0.0746 - $0.1025 | 33000 In stock |
3.270 in
83.1 mm
|
11.810 in
300 mm
|
40 lbs
18.1 kg
|
||
$0.044 - $0.0548 | 6400 In stock |
1.540 in
39.1 mm
|
5.910 in
150.1 mm
|
40 lbs
18.1 kg
|
||
$0.1226 - $0.1538 | 109900 In stock |
3.350 in
85.1 mm
|
11.500 in
292.1 mm
|
40 lbs
18.1 kg
|
||
$0.131 - $0.1563 | 36000 In stock |
4.450 in
113 mm
|
15.750 in
400.1 mm
|
50 lbs
22.7 kg
|
||
$0.0591 - $0.0744 | 505500 In stock |
2.170 in
55.1 mm
|
7.990 in
202.9 mm
|
18 lbs
8.2 kg
|
||
$0.0545 - $0.1419 | 100000 In stock |
2.100 in
53.3 mm
|
8.070 in
205 mm
|
40 lbs
18.1 kg
|
||
$0.0716 - $0.0894 | 24100 In stock |
2.170 in
55.1 mm
|
7.990 in
202.9 mm
|
40 lbs
18.1 kg
|
||
$0.1272 - $0.1584 | 7000 In stock |
3.780 in
96 mm
|
12.990 in
329.9 mm
|
40 lbs
18.1 kg
|
||
$0.0977 - $0.1344 | 102000 In stock |
3.030 in
77 mm
|
11.020 in
279.9 mm
|
50 lbs
22.7 kg
|
||
CTWR019A | $0.0677 - $0.0849 | 71400 In stock |
2.170 in
55.1 mm
|
7.990 in
202.9 mm
|
50 lbs
22.7 kg
|
|
$0.1272 - $0.1584 | 2000 In stock |
2.910 in
73.9 mm
|
9.840 in
249.9 mm
|
50 lbs
22.7 kg
|
||
$0.1619 - $0.2027 | 13900 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
50 lbs
22.7 kg
|
||
$0.324 - $0.4037 | 7900 In stock |
5.910 in
150.1 mm
|
19.690 in
500.1 mm
|
50 lbs
22.7 kg
|
||
$0.3702 - $0.4619 | 1000 In stock |
6.54 in
166.1 mm
|
21.650 in
549.9 mm
|
50 lbs
22.7 kg
|
||
$0.6657 - $0.7925 | 31600 In stock |
7.48 in
190 mm
|
25.000 in
635 mm
|
50 lbs
22.7 kg
|
||
$0.0879 - $0.1097 | 53200 In stock |
2.050 in
52.1 mm
|
7.480 in
190 mm
|
50 lbs
22.7 kg
|
||
$0.143 - $0.1788 | 3300 In stock |
3.500 in
88.9 mm
|
12.200 in
309.9 mm
|
50 lbs
22.7 kg
|
||
$0.2942 - $0.3702 | 8300 In stock |
5.120 in
130 mm
|
17.720 in
450.1 mm
|
50 lbs
22.7 kg
|
||
$0.2913 - $0.3473 | 36000 In stock |
4.450 in
113 mm
|
15.750 in
400.1 mm
|
120 lbs
54.4 kg
|
||
$0.2151 - $0.2691 | 4200 In stock |
2.600 in
66 mm
|
9.450 in
240 mm
|
120 lbs
54.4 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.