Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
---|---|---|---|---|---|---|---|
WITA-120L-D | $0.4568 - $0.5205 | 55500 In stock |
21.650 in
549.9 mm
|
6.38 in
162.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
|
$0.1619 - $0.2027 | 8300 In stock |
7.990 in
202.9 mm
|
2.170 in
55.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
$0.6575 - $0.7827 | 1200 In stock |
30.000 in
762 mm
|
9.29 in
236 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
$0.0155 - $0.0237 | 43500 In stock |
2.950 in
74.9 mm
|
0.710 in
18 mm
|
18 lbs
8.2 kg
|
0.090 in
2.3 mm
|
||
$0.0317 - $0.0485 | 34200 In stock |
5.590 in
142 mm
|
1.380 in
35.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
$0.0366 - $0.0566 | 101600 In stock |
6.500 in
165.1 mm
|
1.730 in
43.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
$0.9479 - $1.1834 | 8000 In stock |
21.650 in
549.9 mm
|
6.54 in
166.1 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
$0.0479 - $0.0638 | 30500 In stock |
7.990 in
202.9 mm
|
1.570 in
39.9 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
$0.147 - $0.6761 | 447000 In stock |
8.070 in
205 mm
|
2.100 in
53.3 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
$0.0498 - $0.0669 | 2583400 In stock |
7.990 in
202.9 mm
|
2.170 in
55.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
$0.1115 - $0.1485 | 26500 In stock |
11.020 in
279.9 mm
|
3.190 in
81 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.1115 - $0.1485 | 12700 In stock |
11.020 in
279.9 mm
|
3.190 in
81 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.2061 - $0.2576 | 4200 In stock |
17.010 in
432.1 mm
|
4.920 in
125 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
WITA-18R-V0-M | $0.0389 - $0.0888 | 84000 In stock |
4.720 in
119.9 mm
|
1.060 in
26.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
$0.0425 - $0.0585 | 31000 In stock |
5.910 in
150.1 mm
|
1.480 in
37.6 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
$0.2762 - $0.3288 | 31500 In stock |
15.750 in
400.1 mm
|
4.450 in
113 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
$0.1886 - $0.2357 | 8800 In stock |
9.450 in
240 mm
|
2.600 in
66 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
$0.3303 - $0.413 | 5200 In stock |
14.960 in
380 mm
|
4.330 in
110 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
$0.1886 - $0.2357 | 21400 In stock |
9.450 in
240 mm
|
2.600 in
66 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
$0.3303 - $0.413 | 6500 In stock |
14.960 in
380 mm
|
4.330 in
110 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.