Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.7248 - $0.8064 | 55700 In stock |
11.020 in
279.9 mm
|
3.150 in
80 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $2.5022 - $2.7782 | Request the lead time here |
40.550 in
1030 mm
|
12.480 in
317 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $2.5022 - $2.7782 | Request the lead time here |
40.550 in
1030 mm
|
12.480 in
317 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| WITA-40R-C | $0.0944 - $0.4043 | 14200 In stock |
5.906 in
150.0 mm
|
1.48 in
37.6 mm
|
180.0 lbs
81.6 kg
|
0.142 in
3.6 mm
|
|
| $0.1236 - $0.1709 | Request the lead time here |
11.024 in
280.0 mm
|
3.031 in
77.0 mm
|
222.0 lbs
100.7 kg
|
0.189 in
4.8 mm
|
||
| $0.0896 - $0.1002 | 6500 In stock |
11.500 in
292.1 mm
|
3.350 in
85.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.0435 - $0.0486 | 2279800 In stock |
4.750 in
120.7 mm
|
1.180 in
30 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
| $0.0867 - $0.0944 | 10800 In stock |
10.000 in
254 mm
|
2.910 in
73.9 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.071 - $0.0791 | 10795 In stock |
7.000 in
177.8 mm
|
1.930 in
49 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.0708 - $0.0975 | 14000 In stock |
6.300 in
160 mm
|
1.520 in
38.6 mm
|
50 lbs
22.7 kg
|
0.180 in
4.6 mm
|
||
| $0.0959 - $0.1062 | 145100 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
50 lbs
22.7 kg
|
0.180 in
4.6 mm
|
||
| $0.1599 - $0.1779 | 96200 In stock |
14.500 in
368.3 mm
|
4.020 in
102.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $1.1312 - $1.2675 | 24300 In stock |
36.000 in
914.4 mm
|
10.630 in
270 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $2.2583 - $2.5116 | 1300 In stock |
34.650 in
880.1 mm
|
10.510 in
267 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| CT004B | $0.038 - $0.042 | 21600 In stock |
4.750 in
120.7 mm
|
1.180 in
30 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
| $0.0227 - $0.0252 | 23900 In stock |
3.000 in
76.2 mm
|
0.710 in
18 mm
|
18 lbs
8.2 kg
|
0.090 in
2.3 mm
|
||
| $0.0462 - $0.0516 | 48695 In stock |
5.500 in
139.7 mm
|
1.380 in
35.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $1.1312 - $1.2579 | 4400 In stock |
21.650 in
549.9 mm
|
6.540 in
166.1 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| CTHD002A | $0.7248 - $0.8064 | 3000 In stock |
11.020 in
279.9 mm
|
3.150 in
80 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
|
| $0.071 - $0.0791 | 16300 In stock |
7.000 in
177.8 mm
|
1.930 in
49 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue