Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
---|---|---|---|---|---|---|---|
$0.0554 - $0.0744 | 9300 In stock |
7.090 in
180.1 mm
|
1.930 in
49 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
$0.0498 - $0.0669 | 28900 In stock |
7.990 in
202.9 mm
|
2.170 in
55.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
$0.1109 - $0.1479 | 20600 In stock |
14.490 in
368 mm
|
4.020 in
102.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
$0.0626 - $0.0861 | 85000 In stock |
7.900 in
200.7 mm
|
1.950 in
49.5 mm
|
50 lbs
22.7 kg
|
0.180 in
4.6 mm
|
||
$0.069 - $0.0921 | 33400 In stock |
7.480 in
190 mm
|
2.050 in
52.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.1115 - $0.1485 | 300 In stock |
11.810 in
300 mm
|
3.350 in
85.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.2564 - $0.3212 | 1900 In stock |
17.720 in
450.1 mm
|
5.120 in
130 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.069 - $0.0921 | Request the lead time here |
7.480 in
190 mm
|
2.050 in
52.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.1115 - $0.1485 | 21500 In stock |
11.810 in
300 mm
|
3.350 in
85.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.2564 - $0.3212 | 7500 In stock |
17.720 in
450.1 mm
|
5.120 in
130 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.114 - $0.2402 | 26000 In stock |
7.900 in
200.7 mm
|
1.950 in
49.5 mm
|
50 lbs
22.7 kg
|
0.180 in
4.6 mm
|
||
$0.4893 - $0.581 | 29000 In stock |
24.020 in
610.1 mm
|
7.28 in
184.9 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
$1.0029 - $1.1924 | 13400 In stock |
35.980 in
913.9 mm
|
10.630 in
270 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
$0.569 - $0.6726 | 1900 In stock |
26.970 in
685 mm
|
8.27 in
210.1 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
$1.7886 - $2.1218 | 1400 In stock |
45.980 in
1167.9 mm
|
14.170 in
359.9 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
$0.0479 - $0.0564 | 107000 In stock |
7.870 in
199.9 mm
|
2.130 in
54.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
$0.0174 - $0.0264 | 2669700 In stock |
3.940 in
100.1 mm
|
0.980 in
24.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
$0.042 - $0.0617 | 14600 In stock |
7.990 in
202.9 mm
|
2.170 in
55.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
$0.026 - $0.0396 | 24200 In stock |
4.720 in
119.9 mm
|
1.180 in
30 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
$0.6056 - $0.7586 | 55900 In stock |
11.020 in
279.9 mm
|
3.150 in
80 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.