Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
---|---|---|---|---|---|---|---|
$0.143 - $0.1788 | 76900 In stock |
15.160 in
385.1 mm
|
4.570 in
116.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.3212 - $0.4005 | 6400 In stock |
21.650 in
549.9 mm
|
6.54 in
166.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.2699 - $0.3365 | 1700 In stock |
14.960 in
380 mm
|
4.330 in
110 mm
|
100 lbs
45.4 kg
|
0.250 in
6.4 mm
|
||
$0.2124 - $0.2415 | 2000 In stock |
8.580 in
217.9 mm
|
2.010 in
51.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
$0.2153 - $0.2697 | 2000 In stock |
11.020 in
279.9 mm
|
3.070 in
78 mm
|
120 lbs
54.4 kg
|
0.299 in
7.6 mm
|
||
$0.3978 - $0.4986 | 11800 In stock |
17.720 in
450.1 mm
|
5.240 in
133.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
$0.2153 - $0.2697 | 8100 In stock |
11.020 in
279.9 mm
|
3.070 in
78 mm
|
120 lbs
54.4 kg
|
0.299 in
7.6 mm
|
||
$0.3978 - $0.4986 | 139300 In stock |
17.720 in
450.1 mm
|
5.240 in
133.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
$0.1619 - $0.2027 | 2700 In stock |
7.990 in
202.9 mm
|
2.170 in
55.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
$0.0366 - $0.0566 | 101600 In stock |
6.500 in
165.1 mm
|
1.730 in
43.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
$1.3514 - $1.6878 | 3300 In stock |
28.740 in
730 mm
|
8.86 in
225 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
$0.9479 - $1.1834 | 8000 In stock |
21.650 in
549.9 mm
|
6.54 in
166.1 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
$0.0479 - $0.0638 | 30500 In stock |
7.990 in
202.9 mm
|
1.570 in
39.9 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
$0.0498 - $0.0669 | 2583400 In stock |
7.990 in
202.9 mm
|
2.170 in
55.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
$0.1046 - $0.1391 | 10200 In stock |
12.990 in
329.9 mm
|
3.780 in
96 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
$0.0921 - $0.1275 | 78000 In stock |
11.020 in
279.9 mm
|
3.030 in
77 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.0552 - $0.0737 | 8300 In stock |
6.300 in
160 mm
|
1.650 in
41.9 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.1115 - $0.1485 | 26500 In stock |
11.020 in
279.9 mm
|
3.190 in
81 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.2061 - $0.2576 | Request the lead time here |
17.010 in
432.1 mm
|
4.920 in
125 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.0552 - $0.0737 | 54400 In stock |
6.300 in
160 mm
|
1.650 in
41.9 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.