The Standoff Harness Clip is a game-changing cable management accessory designed to enhance cable organization and stability in a wide range of applications. With its unique design and exceptional functionality, this clip offers numerous benefits and is commonly used in industries such as telecommunications, data centers, and audiovisual installations.
One of the main characteristics of the Standoff Harness Clip is its versatility. This clip is meticulously engineered using high-quality materials such as durable plastic or metal, ensuring reliability and longevity. The innovative standoff design of the clip incorporates multiple mounting points, providing secure and precise cable routing. The clip features adjustable tension, allowing for customizable cable positioning and ensuring a snug fit. Additionally, the Standoff Harness Clip is designed with integrated strain relief, preventing cable stress and extending the lifespan of the cables.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Compatible Cable Diameter | Compatible Panel Thickness Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$0.4244 - $0.5091 | 18000 In stock |
0.157 in
4.0 mm
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.4439 - $0.5325 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
$0.3867 - $0.4641 | 5000 In stock |
0.157 in
4.0 mm
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.4293 - $0.5151 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.