Menu Search

Steel P Clamp with Rubber Cushion

In stock

These Rubber Cushioned Steel P Clamps secure and protect cables, hoses, and other tubular items. The steel design ensures strength and durability, while the rubber cushioning protects against vibrations, shocks, and abrasions.

The rubber cushions provide a firm grip, reduce noise, and protect the things being held. Its strong structure allows it to handle big weights. It is easy to install by simply screwing it into place. It is used in construction, industrial, and automotive applications, such as brake lines.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Hole Diameter Compatible Cable Diameter Overall Width View
12400 In stock
0.65 in
3100 In stock
0.406 in
0.750 in
13000 In stock
0.65 in
1900 In stock
0.406 in
0.750 in
7600 In stock
0.406 in
0.750 in
12000 In stock
0.65 in
3625 In stock
0.406 in
0.750 in
1700 In stock
0.406 in
0.750 in
35512 In stock
0.65 in
2100 In stock
0.406 in
0.750 in
Request the lead time here
0.65 in
7000 In stock
0.65 in
8500 In stock
0.65 in
17000 In stock
0.65 in
10600 In stock
0.406 in
0.750 in
2200 In stock
0.406 in
0.750 in
700 In stock
0.406 in
0.750 in
$1.269 - $1.8605 21518 In stock
0.65 in
11720 In stock
0.65 in
4491 In stock
0.65 in
  • of 2
P Style Cable Clamp 1.125 in 0.266 in Cold Rolled Steel Black

SPN-18


Stock Levels
12400 In stock
Attributes
  • Overall Width
    0.65 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Material
    Cold Rolled Steel
P Style Cable Clamp 0.438 in 0.406 in Cold Rolled Steel Black

SPNW-7


Stock Levels
3100 In stock
Attributes
  • Hole Diameter
    0.406 in
  • Overall Width
    0.750 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
P Style Cable Clamp 0.250 in 0.266 in Cold Rolled Steel Black

SPN-4


Stock Levels
13000 In stock
Attributes
  • Overall Width
    0.65 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Material
    Cold Rolled Steel
P Style Cable Clamp 1.000 in 0.406 in Cold Rolled Steel Black

SPNW-16


Stock Levels
1900 In stock
Attributes
  • Hole Diameter
    0.406 in
  • Overall Width
    0.750 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
P Style Cable Clamp 0.250 in 0.406 in Cold Rolled Steel Black

SPNW-4


Stock Levels
7600 In stock
Attributes
  • Hole Diameter
    0.406 in
  • Overall Width
    0.750 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
P Style Cable Clamp 1.000 in 0.266 in Cold Rolled Steel Black

SPN-16


Stock Levels
12000 In stock
Attributes
  • Overall Width
    0.65 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Material
    Cold Rolled Steel
P Style Cable Clamp 0.625 in 0.406 in Cold Rolled Steel Black

SPNW-10


Stock Levels
3625 In stock
Attributes
  • Hole Diameter
    0.406 in
  • Overall Width
    0.750 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
P Style Cable Clamp 1.250 in 0.406 in Cold Rolled Steel Black

SPNW-20


Stock Levels
1700 In stock
Attributes
  • Hole Diameter
    0.406 in
  • Overall Width
    0.750 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
P Style Cable Clamp 0.375 in 0.266 in Cold Rolled Steel Black

SPN-6


Stock Levels
35512 In stock
Attributes
  • Overall Width
    0.65 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Material
    Cold Rolled Steel
P Style Cable Clamp 0.313 in 0.406 in Cold Rolled Steel Black

SPNW-5


Stock Levels
2100 In stock
Attributes
  • Hole Diameter
    0.406 in
  • Overall Width
    0.750 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
P Style Cable Clamp 0.313 in 0.266 in Cold Rolled Steel Black

SPN-5


Stock Levels
Request the lead time here
Attributes
  • Overall Width
    0.65 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Material
    Cold Rolled Steel
P Style Cable Clamp 0.688 in 0.266 in Cold Rolled Steel Black

SPN-11


Stock Levels
7000 In stock
Attributes
  • Overall Width
    0.65 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Material
    Cold Rolled Steel
P Style Cable Clamp 1.250 in 0.266 in Cold Rolled Steel Black

SPN-20


Stock Levels
8500 In stock
Attributes
  • Overall Width
    0.65 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Material
    Cold Rolled Steel
P Style Cable Clamp 0.438 in 0.266 in Cold Rolled Steel Black

SPN-7


Stock Levels
17000 In stock
Attributes
  • Overall Width
    0.65 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Material
    Cold Rolled Steel
P Style Cable Clamp 0.375 in 0.406 in Cold Rolled Steel Black

SPNW-6


Stock Levels
10600 In stock
Attributes
  • Hole Diameter
    0.406 in
  • Overall Width
    0.750 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
P Style Cable Clamp 0.875 in 0.406 in Cold Rolled Steel Black

SPNW-14


Stock Levels
2200 In stock
Attributes
  • Hole Diameter
    0.406 in
  • Overall Width
    0.750 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
P Style Cable Clamp 0.688 in 0.406 in Cold Rolled Steel Black

SPNW-11


Stock Levels
700 In stock
Attributes
  • Hole Diameter
    0.406 in
  • Overall Width
    0.750 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
P Style Cable Clamp 0.750 in 0.266 in Cold Rolled Steel Black

SPN-12

Price Range
$1.8605 - $1.269

Stock Levels
21518 In stock
Attributes
  • Overall Width
    0.65 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Material
    Cold Rolled Steel
P Style Cable Clamp 0.875 in 0.266 in Cold Rolled Steel Black

SPN-14


Stock Levels
11720 In stock
Attributes
  • Overall Width
    0.65 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Material
    Cold Rolled Steel
P Style Cable Clamp 0.188 in 0.266 in Cold Rolled Steel Black

SPN-3


Stock Levels
4491 In stock
Attributes
  • Overall Width
    0.65 in
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Material
    Cold Rolled Steel