Quantity | Unit price |
---|---|
500 - 9999 | $0.2373 |
10000 - 24999 | $0.2279 |
25000 + | $0.2178 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 15.9 mm |
---|---|
Compatible Hole Diameter | 0.625 in |
Head Width | 17.5 mm |
Head Width | 0.690 in |
Maximum Panel Thickness | 0.8 mm |
Maximum Panel Thickness | 0.032 in |
Cable Type | SPT-1 |
Colour | Black |
Compatible Cable Shape | Flat |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.