Quantity | Unit price |
---|
Compatible Hole Diameter | 11.1 mm |
---|---|
Compatible Hole Diameter | .437 in |
Compatible Hole Width | 9.9 mm |
Compatible Hole Width | .390 in |
Head Width | 13 mm |
Head Width | .510 in |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | .062 in |
Panel Thickness Range | 1.6 mm |
Panel Thickness Range | .062 in |
Cable Type | SPT-1 |
Colour | Black |
Compatible Hole Shape | Round;Antirotational |
Full Material | Nylon 6/6 |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.