Quantity | Unit price |
---|---|
1000 - 9999 | $0.2084 |
10000 - 24999 | $0.2001 |
25000 + | $0.1901 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 12.7 mm |
---|---|
Compatible Hole Diameter | 0.5 in |
Head Width | 14.3 mm |
Head Width | 0.563 in |
Maximum Panel Thickness | 2.5 mm |
Maximum Panel Thickness | 0.098 in |
Cable Type | SV |
Colour | Black |
Compatible Cable Shape | Round |
Full Material | Polyamide |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.