Quantity | Unit price |
---|---|
1000 - 9999 | $0.1057 |
10000 - 24999 | $0.0993 |
25000 + | $0.0928 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 12.7 mm |
---|---|
Compatible Hole Diameter | 0.5 in |
Maximum Operating Temperature | +85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.063 in |
Cable Type | 3.7 x 7.6 mm |
Colour | Black |
Compatible Cable Shape | Flat |
Full Material | Polyamide |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.