Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
157 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$1.30 - $4.60 2001 In stock
3/8-16
Low Density Polyethelyne; Low Carbon Steel
1.625 in
$1.10 - $4.60 564 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$2.40 - $8.40 2597 In stock
3/8-16
Polyurethane;Low Carbon Steel
1.625 in
$2.40 - $6.40 624 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$1.40 - $5.30 2888 In stock
3/8-16
Low Density Polyethelyne; Low Carbon Steel
1.625 in
$1.80 - $5.40 297 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$1.80 - $5.90 4712 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$1.80 - $6.10 Request the lead time here
3/8-16
Polyurethane;Low Carbon Steel
1.625 in
$1.40 - $5.00 10972 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$0.80 - $3.40 Request the lead time here
5/16-18
Nylon;Low Carbon Steel
1.000 in
$1.30 - $3.80 1181 In stock
5/16-18
Nylon;Low Carbon Steel
1.375 in
$0.80 - $2.50 1339 In stock
1/4-20
Nylon;Low Carbon Steel
0.748 in
$0.80 - $3.00 1920 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$1.80 - $5.40 3096 In stock
3/8-16
Nylon;Low Carbon Steel
1.300 in
$1.10 - $3.50 236 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$2.30 - $9.80 178 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.181 in
$2.40 - $10.20 2569 In stock
5/16-18
Polypropylene;Low Carbon Steel
1.500 in
$2.80 - $11.80 3281 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.500 in
$1.10 - $3.50 11276 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$1.70 - $6.50 984 In stock
5/16-18
Nylon;Low Carbon Steel
1.375 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - LDPE;Carbon Steel

AFA1010A

Price Range
$4.60 - $1.30

Stock Levels
2001 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFB1010A

Price Range
$4.60 - $1.10

Stock Levels
564 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - PP;Carbon Steel

AFA1020B

Price Range
$8.40 - $2.40

Stock Levels
2597 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 15.1 mm | 0.594 in ; Material - Nylon;Carbon Steel

AFB1025A

Price Range
$6.40 - $2.40

Stock Levels
624 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - LDPE;Carbon Steel

AFA1020A

Price Range
$5.30 - $1.40

Stock Levels
2888 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 15.1 mm | 0.594 in ; Material - Nylon;Carbon Steel

AFB1020A

Price Range
$5.40 - $1.80

Stock Levels
297 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 17.8 mm | 0.700 in ; Material - Nylon;Carbon Steel

AFE1010A

Price Range
$5.90 - $1.80

Stock Levels
4712 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.700 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - PP;Carbon Steel

AFA1010B

Price Range
$6.10 - $1.80

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFB1015A

Price Range
$5.00 - $1.40

Stock Levels
10972 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2020A

Price Range
$3.40 - $0.80

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2050A

Price Range
$3.80 - $1.30

Stock Levels
1181 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 19 mm | 0.748 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1010A

Price Range
$2.50 - $0.80

Stock Levels
1339 In stock
Attributes
  • Base Diameter
    0.748 in
  • Base Height
    0.236 in
  • Thread Length
    0.650 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1040A

Price Range
$3.00 - $0.80

Stock Levels
1920 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Base Height - 15.9 mm | 0.625 in ; Material - Nylon;Carbon Steel

AFD1010A

Price Range
$5.40 - $1.80

Stock Levels
3096 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.625 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG1020A

Price Range
$3.50 - $1.10

Stock Levels
236 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30180A

Price Range
$9.80 - $2.30

Stock Levels
178 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38130A

Price Range
$10.20 - $2.40

Stock Levels
2569 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38200A

Price Range
$11.80 - $2.80

Stock Levels
3281 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2010A

Price Range
$3.50 - $1.10

Stock Levels
11276 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2075A

Price Range
$6.50 - $1.70

Stock Levels
984 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black