Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
157 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$1.90 - $6.20 Request the lead time here
3/8-16
Polyurethane;Low Carbon Steel
1.625 in
$1.60 - $5.10 10972 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$1.90 - $6.10 4412 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$1.40 - $4.70 2001 In stock
3/8-16
Low Density Polyethelyne; Low Carbon Steel
1.625 in
$1.10 - $4.70 464 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$2.50 - $8.70 590 In stock
3/8-16
Nylon;Low Carbon Steel
1.750 in
$1.90 - $5.60 297 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$2.80 - $12.00 Request the lead time here
1/2-13
Polypropylene;Low Carbon Steel
1.500 in
$2.30 - $9.80 3328 In stock
5/16-18
Polypropylene;Low Carbon Steel
1.890 in
$3.00 - $12.60 2089 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$3.10 - $13.70 6416 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.890 in
$1.40 - $5.40 2063 In stock
1/4-20
Nylon;Low Carbon Steel
1.125 in
$1.90 - $7.60 5735 In stock
3/8-16
Nylon;Low Carbon Steel
1.300 in
$2.30 - $9.80 4980 In stock
5/16-18
Polypropylene;Low Carbon Steel
1.890 in
$3.00 - $13.20 911 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$3.40 - $14.70 1709 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.890 in
$1.70 - $6.10 1350 In stock
3/8-16
Nylon;Low Carbon Steel
1.688 in
$1.60 - $4.20 2080 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$3.00 - $12.90 1595 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.500 in
$3.30 - $14.30 3000 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.500 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - PP;Carbon Steel

AFA1010B

Price Range
$6.20 - $1.90

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFB1015A

Price Range
$5.10 - $1.60

Stock Levels
10972 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 17.8 mm | 0.700 in ; Material - Nylon;Carbon Steel

AFE1010A

Price Range
$6.10 - $1.90

Stock Levels
4412 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.700 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - LDPE;Carbon Steel

AFA1010A

Price Range
$4.70 - $1.40

Stock Levels
2001 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFB1010A

Price Range
$4.70 - $1.10

Stock Levels
464 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Base Height - 17.5 mm | 0.688 in ; Material - Nylon;Carbon Steel

AFD1025A

Price Range
$8.70 - $2.50

Stock Levels
590 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.688 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 15.1 mm | 0.594 in ; Material - Nylon;Carbon Steel

AFB1020A

Price Range
$5.60 - $1.90

Stock Levels
297 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38250A

Price Range
$12.00 - $2.80

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48110A

Price Range
$9.80 - $2.30

Stock Levels
3328 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48200A

Price Range
$12.60 - $3.00

Stock Levels
2089 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48270A

Price Range
$13.70 - $3.10

Stock Levels
6416 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 28.6 mm | 1.125 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFR1015A

Price Range
$5.40 - $1.40

Stock Levels
2063 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Base Height - 12.7 mm | 0.500 in ; Material - Nylon;Carbon Steel

AFR1035A

Price Range
$7.60 - $1.90

Stock Levels
5735 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.500 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48420A

Price Range
$9.80 - $2.30

Stock Levels
4980 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48490A

Price Range
$13.20 - $3.00

Stock Levels
911 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48540A

Price Range
$14.70 - $3.40

Stock Levels
1709 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Base Height - 17.5 mm | 0.690 in ; Material - Nylon;Carbon Steel

AFW1030A

Price Range
$6.10 - $1.70

Stock Levels
1350 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 17.5 mm | 0.690 in ; Material - Nylon;Carbon Steel

AFW2030A

Price Range
$4.20 - $1.60

Stock Levels
2080 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.690 in
  • Thread Length
    1.625 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38210A

Price Range
$12.90 - $3.00

Stock Levels
1595 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38280A

Price Range
$14.30 - $3.30

Stock Levels
3000 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black