Quantity | Unit price |
---|---|
1 - 14 | $13.2156 |
15 - 29 | $6.608 |
30 - 149 | $2.6342 |
150 - 1499 | $1.1718 |
1500 - 2999 | $1.115 |
3000 - 4499 | $1.0559 |
4500 + | $0.9969 |
Colour | Blue |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1560 |
Class Pressure Rating (All) | 125, 150 |
Compatible Nominal Pipe Sizes (All) | 2-1/2 in |
Bolt Circle Diameter | 139.7 mm |
Bolt Circle Diameter | 5.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.