Quantity | Unit price |
---|---|
1 - 61 | $1.2161 |
62 - 124 | $0.7805 |
125 - 249 | $0.4337 |
250 - 1249 | $0.347 |
1250 - 2499 | $0.3381 |
2500 - 3749 | $0.3314 |
3750 - 4999 | $0.3113 |
5000 + | $0.2967 |
Compatible Coupling Size | 25.4 mm |
---|---|
Compatible Coupling Size | 1.000 in |
Head Diameter | 49.2 mm |
Head Diameter | 1.937 in |
Inside Diameter | 36.3 mm |
Inside Diameter | 1.430 in |
Overall Height | 10.2 mm |
Overall Height | 0.400 in |
Colour | Black |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.