Menu Search

Tapered Caps & Plugs - Heavy Duty

In stock

Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.

Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.

  • Material: LDPE
  • Colour: White, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Range Outside Diameter Range View
$0.1986 - $1.2407 1136 In stock
Red
GP642A $1.0515 - $6.5651 5794 In stock
Red
$0.8037 - $5.0204 280 In stock
Red
$0.9689 - $2.414 47772 In stock
Red
$1.2471 - $3.1136 135 In stock
Red
$0.9797 - $6.1307 2550 In stock
White
$0.9104 - $5.672 Request the lead time here
Red
$0.2123 - $1.3253 9231 In stock
Red
$1.2623 - $7.8684 1246 In stock
Red
$1.4339 - $3.5964 100 In stock
Red
$0.9081 - $2.2665 600 In stock
Red
$0.6537 - $1.6365 1800 In stock
Red
$0.1742 - $1.0884 2875 In stock
Red
$0.2004 - $1.2504 420 In stock
Red
$1.4772 - $3.693 Request the lead time here
Red
$0.8559 - $2.1386 Request the lead time here
Red
$0.8865 - $2.216 1871 In stock
Red
$0.8496 - $2.1216 Request the lead time here
Red
$1.1949 - $2.9931 249 In stock
Red
$1.3079 - $3.2586 653 In stock
Red
  • of 2
Tapered Cap - Inside Diameter Range 5.4 - 7.2 mm | 0.212 - 0.285 in ; Outside Diameter Range 8.1 - 9.9 mm | 0.320 - 0.389 in

GP610A

Price Range
$1.2407 - $0.1986

Stock Levels
1136 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.437 in
Tapered Cap - Inside Diameter Range 23.4 - 26.6 mm | 0.920 - 1.046 in ; Outside Diameter Range 27.8 - 29 mm | 1.094 - 1.140 in

GP642A

Price Range
$6.5651 - $1.0515

Stock Levels
5794 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.628 in
Tapered Cap - Inside Diameter Range 34.1 - 36.1 mm | 1.343 - 1.420 in ; Outside Diameter Range 36.8 - 38.7 mm | 1.449 - 1.522 in

GP654A

Price Range
$5.0204 - $0.8037

Stock Levels
280 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.75 in
Tapered Cap - Inside Diameter Range 39.2 - 41.7 mm | 1.543 - 1.642 in ; Outside Diameter Range 42.7 - 44.5 mm | 1.682 - 1.753 in

GP662A

Price Range
$2.414 - $0.9689

Stock Levels
47772 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.75 in
Tapered Cap - Inside Diameter Range 46.1 - 48.1 mm | 1.813 - 1.892 in ; Outside Diameter Range 49 - 51 mm | 1.928 - 2.007 in

GP670A

Price Range
$3.1136 - $1.2471

Stock Levels
135 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.75 in
Tapered Cap - Inside Diameter Range 18 - 20.4 mm | 0.709 - 0.804 in ; Outside Diameter Range 20.8 - 22.8 mm | 0.817 - 0.896 in

K1838A

Price Range
$6.1307 - $0.9797

Stock Levels
2550 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.689 in
Tapered Cap - Inside Diameter Range 31.4 - 34.1 mm | 1.238 - 1.344 in ; Outside Diameter Range 35 - 36.6 mm | 1.376 - 1.441 in

GP652A

Price Range
$5.672 - $0.9104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.75 in
Tapered Cap - Inside Diameter Range 13.7 - 16.8 mm | 0.538 - 0.662 in ; Outside Diameter Range 16.7 - 19.2 mm | 0.658 - 0.757 in

GP628A

Price Range
$1.3253 - $0.2123

Stock Levels
9231 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.648 in
Tapered Cap - Inside Diameter Range 30.6 - 32.6 mm | 1.205 - 1.285 in ; Outside Diameter Range 33.1 - 35.2 mm | 1.305 - 1.385 in

GP650A

Price Range
$7.8684 - $1.2623

Stock Levels
1246 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.75 in
Tapered Cap - Inside Diameter Range 36.6 - 39.2 mm | 1.440 - 1.545 in ; Outside Diameter Range 39.6 - 41.6 mm | 1.560 - 1.636 in

GP658A

Price Range
$3.5964 - $1.4339

Stock Levels
100 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.75 in
Tapered Cap - Inside Diameter Range 42.4 - 45 mm | 1.668 - 1.770 in ; Outside Diameter Range 45.9 - 47.7 mm | 1.808 - 1.877 in

GP666A

Price Range
$2.2665 - $0.9081

Stock Levels
600 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.75 in
Tapered Cap - Inside Diameter Range 49.4 - 51.9 mm | 1.945 - 2.045 in ; Outside Diameter Range 51.8 - 54.1 mm | 2.040 - 2.130 in

GP674A

Price Range
$1.6365 - $0.6537

Stock Levels
1800 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.75 in
Tapered Cap - Inside Diameter Range 5.5 - 6.4 mm | 0.215 - 0.250 in ; Outside Diameter Range 7.4 - 8.3 mm | 0.292 - 0.325 in

GP607A

Price Range
$1.0884 - $0.1742

Stock Levels
2875 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.375 in
Tapered Cap - Inside Diameter Range 15.5 - 18.8 mm | 0.609 - 0.740 in ; Outside Diameter Range 19.5 - 21.6 mm | 0.766 - 0.851 in

GP632A

Price Range
$1.2504 - $0.2004

Stock Levels
420 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.625 in
Tapered Cap - Inside Diameter Range 37.5 - 40.6 mm | 1.475 - 1.598 in ; Outside Diameter Range 41 - 42.8 mm | 1.613 - 1.686 in

GP660A

Price Range
$3.693 - $1.4772

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.75 in
Tapered Cap - Inside Diameter Range 34.2 - 37.2 mm | 1.346 - 1.466 in ; Outside Diameter Range 38.3 - 40.1 mm | 1.506 - 1.577 in

GP656A

Price Range
$2.1386 - $0.8559

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.75 in
Tapered Cap - Inside Diameter Range 41.7 - 43.7 mm | 1.640 - 1.720 in ; Outside Diameter Range 43.9 - 46.1 mm | 1.730 - 1.815 in

GP664A

Price Range
$2.216 - $0.8865

Stock Levels
1871 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.75 in
Tapered Cap - Inside Diameter Range 46 - 49.5 mm | 1.810 - 1.947 in ; Outside Diameter Range 50 - 51.7 mm | 1.970 - 2.037 in

GP672A

Price Range
$2.1216 - $0.8496

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.75 in
Tapered Cap - Inside Diameter Range 43.5 - 46.2 mm | 1.713 - 1.820 in ; Outside Diameter Range 47.4 - 48.8 mm | 1.865 - 1.921 in

GP668A

Price Range
$2.9931 - $1.1949

Stock Levels
249 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.75 in
Tapered Cap - Inside Diameter Range 51.1 - 53.6 mm | 2.010 - 2.110 in ; Outside Diameter Range 53.6 - 55.4 mm | 2.110 - 2.181 in

GP676A

Price Range
$3.2586 - $1.3079

Stock Levels
653 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    0.75 in