These high temperature Tapered Caps & Plugs are typically used for threaded or unthreaded studs or holes.
They offer all the versatility of Essentra's traditional tapered polyethylene parts with the higher temperature and corrosion resistance properties of silicone material.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Flange Diameter | Minimum Outside Diameter | Colour | Minimum Inside Diameter | Height Under Flange | Maximum Outside Diameter | Maximum Inside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
$1.082 - $1.2023 | 2000 In stock |
1.900 in
48.3 mm
|
1.560 in
39.6 mm
|
Red
|
1.498 in
38 mm
|
0.750 in
19.1 mm
|
1.682 in
42.7 mm
|
1.620 in
41.1 mm
|
||
$2.5574 - $2.8416 | 800 In stock |
2.850 in
72.4 mm
|
2.525 in
64.1 mm
|
Red
|
2.466 in
62.6 mm
|
1.000 in
25.4 mm
|
2.700 in
68.6 mm
|
2.643 in
67.1 mm
|
||
$0.1056 - $0.1173 | 28000 In stock |
0.520 in
13.2 mm
|
0.299 in
7.6 mm
|
Natural
|
0.235 in
6 mm
|
0.380 in
9.7 mm
|
0.365 in
9.3 mm
|
0.302 in
7.7 mm
|
||
$0.1625 - $0.1806 | 12000 In stock |
0.770 in
19.6 mm
|
0.532 in
13.5 mm
|
Natural
|
0.468 in
11.9 mm
|
0.440 in
11.2 mm
|
0.608 in
15.4 mm
|
0.545 in
13.8 mm
|
||
$0.0956 - $0.1062 | 60000 In stock |
0.330 in
8.4 mm
|
0.116 in
2.9 mm
|
Red
|
0.053 in
1.3 mm
|
0.380 in
9.7 mm
|
0.182 in
4.6 mm
|
0.120 in
3 mm
|
||
$2.3123 - $2.5692 | Request the lead time here |
2.580 in
65.5 mm
|
2.255 in
57.3 mm
|
Red
|
2.196 in
55.8 mm
|
1.000 in
25.4 mm
|
2.430 in
61.7 mm
|
2.373 in
60.3 mm
|
||
$0.1095 - $0.1217 | 26000 In stock |
0.580 in
14.7 mm
|
0.361 in
9.2 mm
|
Natural
|
0.298 in
7.6 mm
|
0.380 in
9.7 mm
|
0.418 in
10.6 mm
|
0.365 in
9.3 mm
|
||
$0.1817 - $0.2019 | 10000 In stock |
0.830 in
21.1 mm
|
0.580 in
14.7 mm
|
Natural
|
0.518 in
13.2 mm
|
0.500 in
12.7 mm
|
0.667 in
16.9 mm
|
0.605 in
15.4 mm
|
||
$0.3518 - $0.3909 | 5000 In stock |
1.150 in
29.2 mm
|
0.866 in
22 mm
|
Natural
|
0.803 in
20.4 mm
|
0.630 in
16 mm
|
0.975 in
24.8 mm
|
0.912 in
23.2 mm
|
||
$0.1056 - $0.1173 | 26000 In stock |
0.520 in
13.2 mm
|
0.299 in
7.6 mm
|
Red
|
0.235 in
6 mm
|
0.380 in
9.7 mm
|
0.365 in
9.3 mm
|
0.302 in
7.7 mm
|
||
$0.1817 - $0.2019 | 10000 In stock |
0.830 in
21.1 mm
|
0.580 in
14.7 mm
|
Red
|
0.518 in
13.2 mm
|
0.500 in
12.7 mm
|
0.667 in
16.9 mm
|
0.605 in
15.4 mm
|
||
$0.1465 - $0.1628 | 16000 In stock |
0.710 in
18 mm
|
0.471 in
12 mm
|
Red
|
0.409 in
10.4 mm
|
0.440 in
11.2 mm
|
0.536 in
13.6 mm
|
0.485 in
12.3 mm
|
||
$0.2828 - $0.3143 | 7000 In stock |
1.020 in
25.9 mm
|
0.750 in
19.1 mm
|
Red
|
0.687 in
17.4 mm
|
0.560 in
14.2 mm
|
0.848 in
21.5 mm
|
0.785 in
19.9 mm
|
||
$0.8285 - $0.9206 | 2000 In stock |
1.770 in
45 mm
|
1.447 in
36.8 mm
|
Red
|
1.384 in
35.2 mm
|
0.880 in
22.4 mm
|
1.600 in
40.6 mm
|
1.537 in
39 mm
|
||
$1.3941 - $1.5491 | 1000 In stock |
2.270 in
57.7 mm
|
1.900 in
48.3 mm
|
Red
|
1.837 in
46.7 mm
|
1.000 in
25.4 mm
|
2.076 in
52.7 mm
|
2.013 in
51.1 mm
|
||
$0.0956 - $0.1062 | 60000 In stock |
0.330 in
8.4 mm
|
0.116 in
2.9 mm
|
Natural
|
0.053 in
1.3 mm
|
0.380 in
9.7 mm
|
0.182 in
4.6 mm
|
0.120 in
3 mm
|
||
$2.6387 - $2.9319 | 800 In stock |
3.090 in
78.5 mm
|
2.765 in
70.2 mm
|
Red
|
2.706 in
68.7 mm
|
1.000 in
25.4 mm
|
2.9740 in
75.5 mm
|
2.883 in
73.2 mm
|
||
$0.1045 - $0.1161 | 38000 In stock |
0.460 in
11.7 mm
|
0.240 in
6.1 mm
|
Natural
|
0.174 in
4.4 mm
|
0.380 in
9.7 mm
|
0.295 in
7.5 mm
|
0.240 in
6.1 mm
|
||
$0.2304 - $0.2561 | 8000 In stock |
0.900 in
22.9 mm
|
0.640 in
16.3 mm
|
Natural
|
0.578 in
14.7 mm
|
0.500 in
12.7 mm
|
0.727 in
18.5 mm
|
0.664 in
16.9 mm
|
||
$0.2828 - $0.3143 | 7000 In stock |
1.020 in
25.9 mm
|
0.750 in
19.1 mm
|
Natural
|
0.687 in
17.4 mm
|
0.560 in
14.2 mm
|
0.848 in
21.5 mm
|
0.785 in
19.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.