Quantity | Unit price |
---|---|
200 - 999 | $0.2796 |
1000 - 4999 | $0.1119 |
5000 - 19999 | $0.0512 |
20000 + | $0.0485 |
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 4.4 - 6.1 mm |
Outside Diameter Range | 0.175 - 0.240 in |
Inside Diameter Range | 2.8 - 4.4 mm |
Inside Diameter Range | 0.109 - 0.173 in |
Flange Diameter | 9.53 mm |
Flange Diameter | 0.375 in |
Overall Height | 9.5 mm |
Overall Height | 0.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.