| Quantity | Unit price |
|---|---|
| 200 - 999 | $0.2957 |
| 1000 - 4999 | $0.1185 |
| 5000 - 19999 | $0.0542 |
| 20000 + | $0.0513 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.375 in |
|---|---|
| D | 9.53 mm |
| d1 | 5.1 mm |
| d1 | 0.200 in |
| d2 | 7 mm |
| d2 | 0.274 in |
| d3 | 0.150 in |
| d3 | 3.8 mm |
| d4 | 5.5 mm |
| d4 | 0.216 in |
| h | 0.375 in |
| h | 9.5 mm |
| Colour | Blue |
| Full Material | Low Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue