Quantity | Unit price |
---|---|
200 - 999 | $0.3398 |
1000 - 4999 | $0.1361 |
5000 - 19999 | $0.062 |
20000 + | $0.0588 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 12.7 - 14.4 mm |
Outside Diameter Range | 0.500 - 0.568 in |
Inside Diameter Range | 11 - 12.7 mm |
Inside Diameter Range | 0.435 - 0.500 in |
Flange Diameter | 19.0 mm |
Flange Diameter | 0.748 in |
Overall Height | 11.1 mm |
Overall Height | 0.438 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.