Quantity | Unit price |
---|---|
100 - 499 | $0.419 |
500 - 3999 | $0.1676 |
4000 - 15999 | $0.0764 |
16000 + | $0.0728 |
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 17.1 - 19.2 mm |
Outside Diameter Range | 0.675 - 0.754 in |
Inside Diameter Range | 15.6 - 17.5 mm |
Inside Diameter Range | 0.615 - 0.689 in |
Flange Diameter | 22.2 mm |
Flange Diameter | 0.874 in |
Overall Height | 15.9 mm |
Overall Height | 0.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.