Quantity | Unit price |
---|---|
100 - 499 | $0.5667 |
500 - 4499 | $0.2268 |
4500 - 17999 | $0.1031 |
18000 + | $0.098 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 22.7 - 26.4 mm |
Outside Diameter Range | 0.895 - 1.040 in |
Inside Diameter Range | 21.1 - 24.7 mm |
Inside Diameter Range | 0.832 - 0.972 in |
Flange Diameter | 29.37 mm |
Flange Diameter | 1.156 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.